Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Ketten Fuchs
Description
Sprocket 3/8 x 7/32'' - Sprocket 3/8 x 7/32'', for roller chains according to DIN 8187 ISO / R 606 - ANSI B 29.1
Bill of material
Kettenradscheibe 3/8 x 7/32', für Rollenkette nach DIN 8187 ISO/R 606 - ANSI B 29.1 KETTEN FUCHS Artikel-Nr. 313-110-100
CNSORDERNO
order number
313-110-100
KET
Sprocket
Z
Number of Teeth
100
DE
Dimensions
307.7 mm
DP
Dimensions
303.25 mm
D1
Dimensions
25 mm
R3
Tooth tip rounding
10 mm
C
Width of the rounding
1.0 mm
B1
Gear width
0.0 mm
SB1
Gear width b1
5.2 mm
B2
Gear width
0.0 mm
B3
Gear width
25.6 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices